It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

Amazon Amazon Warrior

29280-0000
Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Robust, alloy body particularly suited to workboat and safety applications
  • Double diaphragm design gives maximum efficiency and added safety, because each side of the pump operates independently
  • Solid 18" handle assists sustained high outputs of up to 135 lpm (30 gpm)
  • Connections for 38mm (11 /2") id hose:
    • Model No.: 29280-0000  - Warrior pump, c/w detachable handle
    • Model No.: 29279-0000 - Optional through-deck kit
    • Model No.: 29289-0000 - Under deck bracket (required for use with through deck kit)

The Amazon range of pumps is primarily used to evacuate standing bilge water. The Amazon Warrior hand pump is designed for mounting on deck or through deck (with optional through deck kit and bracket).
 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Manual