It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

50880 series Shower Drain and Bilge Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 50880 Series

Model No.: 50880-1000
Volts(DC): 12

Model No.: 50880-1100
Volts(DC): 24

  • Flexible installation
  • No filter required
  • Compact and simple design
  • Dry running capability
  • Relevant Standards: ISO 8846 MARINE and USCG Regulations for Ignition Protection ISO 8849 MARINE Bilge Pump Standard
  • Built to ISO 15083 Specification

Robust Single Diaphragm Design Sink & Shower Drain Pump

Flow rate: Nominal 16 Litres/min (4.2 US gallons/min)
Self-priming from dry up to 3m (10ft)

This single diaphragm pump is ideal for emptying the shallowest of bilges. The 50880 is a reliable, compact pump with a 4.2 GPM (16 LPM) output. Self-priming to 10' (3m), it’s capable of extensive dry running. The 50880's filterless design makes it virtually impossible to block and simplifies maintenance. It features multi-position ports, which help simplify installation.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

Documents