It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

29270-0000 Amazon Universal

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 29270-0000
Description: Universal 1-1/2" (38mm) hose

Model No.: 29279-0000
Description: Optional through-deck kit

Jabsco’s most versatile manual bilge pump, the Universal can be mounted on or through the bulkhead or deck. Designed for larger and medium sized boats with a flow rate of up to 25 GPM (95 LPM), it’s equally good at emptying holding tanks and easily handles solids.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

Documents