It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

AGS Series Wastewater Package

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Packaged Savings – Bundled together as a single package item for optimal pricing, time-saving ordering and single delivery.
  • Efficient Installations – The package arrives a factory-built basin. Simply set the basin, attach the pump, and connect the panel.
  • Proven Performance – Equipped with the AGS Axial Grinder, this package is built to tackle tough wastewater while delivering outstanding curve performance.

A complete, simple-to-install wastewater basin package delivering axial grinding power and performance for the modern wastewater stream.

APPLICATIONS:

  • 2” sewage pump replacement
  • Residential and small office new construction (wastewater)
  • Applications where modern wastewater flushables are creating clogging issues

PACKAGE INCLUDES:

  • AGS axial grinder pump: ½, 1, 2 HP models
  • K-Series simplex control panel
  • Factory-built, fiberglass 30” x 48” simplex basin package

 

Specifications

Specifications

 
 
Product Model
AGSPKG1
AGSPKG2
AGSPKG3
AGSPKG4
AGSPKG5
Pump Model
AGS0511
AGS0512
AGS1011
AGS1012
AGS2012
Control Panel
KS19020
KS19020
KS19020
KS19020
KS19020
Basin Package
SIM3048LS2
SIM3048LS2
SIM3048LS2
SIM3048LS2
SIM3048LS2
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater
Residential Wastewater
Wastewater Systems
Building Systems Wastewater Systems
Documentation & Tools