Condensate Pumping Packages Bell & Gossett Condensate Return Units SCC

Overview Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 30 psig discharge
  • 14, 23 and 36 gallon receiver sizes
  • Low Inlet Height
  • Wired for 115V Single Phase and 230V Three phase
  • Conversion kits for other voltages available
  • Consolitrol TM Control panel with Contactor, thermal overload relay and Transformer for all three phase units
  • Seals rated to 250 degree f.
  • Reliable and Proven Centriflo Series Pumps
  • 20 Year Receiver Warranty Against Failure Due to Corrosion

15,000, 22,000, AND 45,000 SQ. FT. EDR,  DUPLEX DESIGNS

MODELS (SEE BROCHURE S-HSP-0792A FOR DIMENSIONS & WEIGHTS)

SCC1
SCC2
SCC3-A
SCC4

Technology

Technical Drawings

Drawing

Industries & Applications

Industries & Applications

Recommended Industries and Applications