Overview
Improve pressure control on commercial and industrial operations and enhance the speed of response on pressure regulators with the Sensus QR-S mechanical damping device.
This patent-pending device lowers your energy cost with high-efficiency burners and boilers. By simply removing a regulator’s spring tower cap and installing the QR-S in its place, this device prevents high lock-up or excessive pressure-drop conditions. It can be installed on new products or retrofitted to existing products already installed.
Applications
- HE Boilers Installations
- HE Generators Installations
- Set pressure adjustable with QR-S installed
- Rated to 25 psig MAOP
- Compatible with combustion regulators 121 and 122 and Commercial 243
Benefits to you
- Enhances response time
- Eliminates extreme pressure drop at start-up
- Retrofits easily in the field
- Provides a cost-effective solution
- Patent-pending design
For information about this product, download the data sheet.