It looks like you are coming from United States, but the current site you have selected to visit is Qatar. Do you want to change sites?
LOW PROFILE BILGE PUMPS FOR TIGHT SPACES
Designed to bring pumping power to tight spaces, Rule’s LoPro Series Bilge Pumps are only 2.4" (6cm) high. The LP900S model features two automated modes. The first one engages the pump when the water level reaches 2" (5cm) or 1.3" (3.25cm) (user choice); and the second one checks for water by briefly turning on the pump every 2-1/2 minutes. The LP900D model uses a traditional float and/or panel switch for operation.
FEATURES AND BENEFITS