SenTix® Sp Analog pH Electrodes for Food Measurement

Overview Specifications Documentation & Tools ;
Overview

Overview

WTW SenTix Sp Analog pH Electrodes for Food Measurement. Spear-type pH combination electrode for penetration measurements in meat, fruit and cheese, S7 plug head.

Product Features
  • Analog pH electrodes for food measurement
  • Special electrodes SenTix® Sp and SenTix® Sp-DIN with spear-type membrane, hole junction and polymer electrolyte
  • low resistance membrane glass for reliable measurements
  • Spear-type membrane makes penetration easy
  • easy to clean hole junction

SenTix® Sp: S7 plug head, requires cables AS/DIN or AS/BNC
SenTix® Sp-DIN: 1 m fixed cable with DIN plug

Available Versions

SKU: 103645 - SenTix® Sp
SKU: 103730 - SenTix® Sp-DIN

 

Specifications

Specifications

Specifications
Analog pH electrodes for penetration measurement SenTix® Sp
SP(-DIN)
2 ...13 pH / 0 ... 80 °C
Documentation & Tools

Documentation & Tools

Manual

+

There was a problem...

Install for this language not supported at the moment. Please try again later.