It looks like you are coming from United States, but the current site you have selected to visit is Qatar. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Road Ramps for Rent

When running discharge piping across an open roadway during a bypass job, digging up roadways, burying pipelines, and covering them with metal plates gets expensive. Road ramps are a great alternative that can save you both money and time.  Made of rectangular, tubular steel and welded into header boxes with a flange at either end, road ramps handle the flow from the discharge of the pump and are available in sizes from 4 to 24 inches.

;