It looks like you are coming from United States, but the current site you have selected to visit is Qatar. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Quiet Flush - Kit

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Very quiet flush cycle - like a household toilet
  • Converts all Jabsco, Par manual toilets and early electric toilets to the new Quiet-Flush System
  • Also converts Groco HC, HE & HF,
    Raritan PH,Cricket, Compact & Crown,
    Sealand (Mansfield) 750 to 752 series and all Wilcox Crittenden toilets
  • Single button flush actuator - with dual function water level control switch
  • Supplied with Par-Max 4 self-priming pump to provide sea water or lake water to rinse the toilet bowl
  • High capacity waste macerator and bowl discharge pump
  • PAR-MAX Pump and Toilet Inlet 3/4" Hose Barb Outlet 1" Hose Barb
  • 1-2 Quarts (Litres)/Flush

QUIET - FLUSH ELECTRIC TOILET CONVERSION

Model No.: 37255-Series

37255-0092 Toilet Conversion
 
Voltage 12 EMC (Vdc)
37255-0094 Toilet Conversion
 
Voltage 24 EMC (Vdc)

 

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Technical Brochure

Documents