Overview
Product Features
Model No.: 29290 Series
29290-1000 | 1" (25mm) ID Hose |
29290-1010 | 1 1/2" (38mm) ID Hose |
29290-1020 | 3/4" (19mm) ID Hose |
Jabsco Amazon Bilge Strainers prevent bilge debris from blocking pump inlet hose and are fitted with a non-return valve to stop backflow of water into the bilge. Available for both 19mm, 25mm and 38mm (3/4", 1" and 1 1/2") hose. Outlet ports can be positioned from horizontal to vertical.