It looks like you are coming from United States, but the current site you have selected to visit is Qatar. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pump Accessories Suction Diffuser Plus

Overview Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Patented Flow Cone eliminates recirculation zones, directing flow toward the pump, improving flow conditioning, and maximizing pump efficiency retention
  • Space saving elbow design facilitates a close transition between return piping and pump suction, eliminating the need for straight lengths of pipe and separate long radius elbows or reducing elbows.
  • Full Length straightening vanes assure uniform flow pattern for pump inlet
  • Large diameter orifice cylinder prevents debris from entering pump suction while maintaining low pressure drop
  • Fine mesh throwaway start-up strainer assures cleaner, more trouble free system.
  • Optional pressure/temperature ports permit checking of system conditions and verification of start-up strainer presence.
  • Completely removable internals for fast and easy maintenance.
  • Choice of carbon steel or stainless steel internals.
  • Wide size range from 2”x1½” to 10”x10”
  • Common installation dimensions compared to previous B&G designs making retrofits easy
  • Easily removable end cap with reusable o-ring
  • Plug/Blow down connection permits routine maintenance

The Bell & Gossett Suction Diffuser Plus is an angle pattern straightening fitting that enables the pumping system to function at the most optimum performance parameters. It conditions the flow into the pump suction to ensure the highest pump efficiency retention.

The Suction Diffuser Plus includes our patented Flow Cone (U.S. Patent #10,240,611), designed to eliminate the recirculation zones that develop in most suction diffuser designs available on the market today. These recirculation zones can lead to increased pressure drop across the suction diffuser and a high degree of variance in the velocity profile as flow enters the pump suction. The Flow Cone now directs the flow completely out of the Suction Diffuser and into the pump suction, providing a more uniform velocity profile that reduces uneven stress on the pump impeller and shaft. As a result pump efficiency is more effectively retained, pumping system energy costs are reduced, and the life of the pump is extended.

Technology

Technical Drawings

Products

Show More
Solutions

Solutions

Recommended Solutions

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Building Systems
Commercial Buildings Building Systems
Documentation & Tools

Documentation & Tools

Interactive Tools

Manual