Overview
Not Applicable
The WATCHMAN Condensate units feature cast iron receivers that are warranted for 20 years from date of shipment against failure due to corrosion. They are supplied in 6, 9, 14 and 23 gallon receiver sizes with low inlet heights for ease of installation. Pumps are the reliable and proven design Watchman Close Coupled Centrifugal Pumps with bronze impeller, bronze wearing ring, carbon/ceramic/mechanical seal rated to 250 degree, and cast iron housing. Motors are vertically mounted drip proof ball bearing design with built in overload protection and stainless steel shafts. Pumps are controlled by heavy duty, double pole, externally adjustable float switches. Duplex units are provided with mechanical alternators as standard for two pump control. Units are normally factory or locally stocked.
- Up to 30 psig discharge
- Compact Design, requires less floor space
- Choice of Inlet and Overflow Locations on 14 gallon size
- Easier to Install: shorter pump manifolding on duplex units, simplified piping on all units
MODEL NUMBERS FACTORY PART NUMBERS
WC6-20B 160029
WC8-20B 160030
WC12-20B 160031
WCD12-20B-MA 160032
WCD30-30B-MA 160036