It looks like you are coming from United States, but the current site you have selected to visit is Qatar. Do you want to change sites?

Yes, please. No. Keep me on the current site.

PDOevo ozone system

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

LET’S SOLVE WATER and MINIMIZE THE ENERGY.

  • Ozone production of 1,000 to 15,000 lbs./day or 18kg/hr to 300kg/hr
  • Low cooling water consumption
  • Customized, completely mounted and instrumented “plug and play” system 
  • Robust design for operation under rough ambient conditions
  • Easy installation and operation
  • Virtually maintenance-free electrode technology
  • 10-year replacement warranty on Effizon evo 2G electrodes
  • CE, UL Certified

Robust, customizable ozone solutions

Xylem's Wedeco PDOevoPLUS ozone system has been engineered to produce large quantities of ozone both reliably and efficiently. The PDOevoPLUS series can also be customized and integrated to fit seamlessly into local conditions and processes.  

The PDOevoPLUS series is specially manufactured to operate with lower cooling water consumption,  solving up to 60% water with maximum energy efficiency resulting in very low lifecycle costs. The new PDOevoPLUS system suit every application.

The PDOevoPLUS pipework is made exclusively of stainless steel and comes equipped with all necessary and desired monitoring and concentration measurement instruments. All fittings and instruments are arranged for ease of operation, maintenance and control. Inlets and outlets are designed to suit local conditions as well. 

The power supplies are equipped with 12 or 18 pulse rectifiers and IGBT converter technology to meet harmonic requirements. Main voltages from 380 to 690 Volts are readily usable.

Maximize the ozone with Effizon evo 2G electrodes

Effizon evo 2G electrode technology is the core element of every Wedeco PDOevoPLUS ozone system. Featuring a glass core, which consists only of high strength borosilicate glass and stainless steel mesh, the Effizon evo 2G helps Wedeco ozone systems achieve a level of reliability and energy efficiency unattainable with most other electrode technologies.

The electrodes are manufactured completely from inert materials, without the need for fuses or coatings, making them highly resistant to corrosion. This means that the Wedeco ozone generators are practically maintenance free with no need for regular cleaning or replacement of the electrodes.

Effizon evo 2G electrodes offer multiple independently operated safety layers. This inherent safety feature is called Intelligent Electrode Protection. Intelligent Electrode Protection complements the existing active protection interlocks inside the power supply unit (PSU) with an additional passive electrode protection that does not rely on power. In contrast to traditional safety concepts, such as fuses, the innovative Intelligent Electrode Protection is not prone to any false detection in the event of electrode defects.

The unique dual gap of the Effizon evo 2G electrode guides the oxygen gas flows across this electrical field on both the inside and outside of the glass tube dielectric. Medium voltage with variable frequency control is connected and evenly distributed to all electrodes, connected at the stainless steel mesh, which is supported with a glass rod. The glass dielectric tube provides resistance needed for creation of an electrical field in each stainless steel tube. The result is efficient ozone production on both sides of the dielectric, lowering the applied specific energy and increasing ozone production.

Specifications

Specifications

General Information
PDO 900
Ozone production capacity [g O3/h]
X-Y
Cooling water inlet temp
5-35°C; 41- 95°F
Ozone production, nominal [g O3/h] (ppd)
1900 kg / 2000kg ; 4,189 pounds / 4,409 pounds
Ozone concentration range
2 - 6wt% (AIR); 6-15wt% (Oxygen)
Feedgas
Air, LOX, PSA
Dew point (feed gas)
< -70 °C; < -94 °F
Feedgas (total hydrocarbons, THC)
< 60 ppmV
System Components
PDO 900
System control
Siemens; Allen Bradley
Technical Features
PDO 900
System regulation range
1 - 100 %
Humidity
< 90 %
Ambient air temperature (min, max)
5-35°C 41-95°F
Ozone installation location
Indoors
Conformity
CE, UL
Noise level (equivalent sound level - leq)
<85
Standards and Remote Control and Alarms
PDO 900
PLC
Siemens
HMI
SIMATIC HMI Comfort Panels
Bus system
Profibus, Modbus, Ethernet
Common outputs and alarms
System Status, Lamp Status, Alarm Messages, Process Values
Electrical Standards
PDO 900
Ozone electrical requirements
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
Ozone electrical standards
EN, IEC, ISO, SN
Protection class (cabinet / cell)
IP54
Power factor
0.95
Materials Of Construction
PDO 900
Enclosure
powder coated steel
Painting
RAL 7035
In contact with ozone
SS316 SS304
In contact with water
SS316
Options
PDO 900
PLC options
Siemens, Allen Bradley, Schneider
Scada communication
Available
Measurement
Ozone in water, Redox
Reaction tank
Available
Air preparation
Available
Cooling systems
Open loop cooling, Closed loop cooling, Chiller
Ozone destructor
catalytic, thermal
Oxygen generator
Available
Ozone contacting
Diffusors, Pump-Injection (venturi)
Gas distribution system
automatic, manual
Demistor
Available
Solutions

Solutions

Recommended Solutions

Nuclear
Energy & Power Nuclear
Pulp & Paper Bleaching
General Industry Pulp & Paper Bleaching
Primary Treatment
Wastewater Primary Treatment
Filtration
Reuse > Tertiary Treatment Filtration
Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Disinfection
Potable / Drinking Water Disinfection
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Wastewater
Residential Wastewater
Documentation & Tools

Documentation & Tools

Documents