It looks like you are coming from United States, but the current site you have selected to visit is Qatar. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Water Vent Valves

ESP-SYSTEMWIZE

Model 550 – Part No. 401476 – Air Chamber

  • For use on convectors which are not provided with built-in air chambers or air collection fittings • Brass construction.
  •  1⁄4″ NPT straight shank connection tapped at the top for 1⁄8″ NPT connection
  • 6 cubic inch (98.3cm) volume
  • Maximum water pressure 100 psig (6.9 bar)
  • Maximum steam pressure 25 psig (1.7 bar)

Model 508 – Part No. 401475 Water Vent Valve

  • For automatic or manual venting systems
  • Ideal for use with Model 550 Air Chamber
  • Disc-type vent
  • Built-in check valve
  • Cartridge with discs can be replaced without draining the system
  • 1⁄8″ NPT straight shank
  • Maximum water pressure 50 psig (3.5 bar)
  • Maximum pressure 50 psig (3.5 bar)

Model 790 – Part No. 401479 Water Vent Valve

  • For removing air from convectors, baseboard and wall radiation
  • Safety drain connection for discharging moisture
  • Fitting and ferrule for 3⁄16″ (4.8mm) OD tubing
  • Telescopic siphon tube
  • 1⁄8″ NPT straight shank
  • Maximum operating pressure 30 psig (2.1 bar)*
  • Maximum pressure 30 psig (2.1 bar)

Model 791 – Part No. 401482 Water Vent Valve

  • For convectors and small mains
  • Safety drain connection for discharging moisture
  • Fitting and ferrule for 3⁄16″ (4.8mm) OD tubing
  • Telescopic siphon tube
  • 1⁄4″ NPT straight shank
  • Maximum operating pressure 50 psig (3.5 bar)*
  • Maximum pressure 50 psig (3.5 bar)

Model 792 – Part No. 401494 High Pressure Water Vent Valve

  • For releasing air from hot or cold water or glycol mains,hydronic heating and chilling systems, storage and processing tank filters, centrifugal pumps with specific gravity greater than 0.7
  • Cast iron body and cover, stainless steel interior
  • Maximum operating pressure 250 psig (17.3 bar)*
  • Maximum hydrostatic pressure 350 psig (24.2 bar)
  • Maximum temperature 300°F (149°C)
  • Hoffman Specialty 792 High Pressure Water Main Vent Valve HS-103C
;