Swap one smart sensor for another with the ProSwap digital water quality meter! Featuring built-in temperature and optional depth sensors, ProSwap can transform into whatever you need: a purpose-built turbidity meter or a high-accuracy optical DO meter; a spot sampling pH meter or a profiling conductivity-temperature-depth system. Even beach monitoring for harmful algal blooms is possible with ProSwap!
ProDIGITAL Platform for Enhanced Versatility
Connect any ProDIGITAL integrated probe/cable assembly to the ProSwap handheld or any ProDSS digital water quality sensor to the ProSwap cable. Sensors and cable assemblies are user-replaceable with cable lengths ranging from 1- to 100-meters.
ProDIGITAL Smart Sensors
Swap one sensor for another! The ProSolo incorporates smart sensor technology that enables sensors to be automatically recognized by the handheld. Additionally, DIGITAL sensors store calibration data, so probe assemblies can be swapped between handhelds without the need for re-calibration.
Provides Years of Sampling for All Field Conditions
The ProSwap handheld meets the demands of true field work with a rugged, waterproof case (IP-67 rated) and a military-spec (MS) cable connector. Rigorously drop tested from all angles, the handheld features a 3-year warranty, while a 2-year warranty is included with the cable assembly and any sensor variety.
Advanced Data Management
ProSwap includes KorDSS Software, a powerful data management program for easy 2-way communication between the meter and a PC. A unique data backup feature allows for the export of data to a USB flash drive (included) in csv format without having to connect to a computer.
Convenient Sampling Experience
Do you have an old meter you'd like to trade in for a discount on a new ProSwap system? Check out the Pro Series Trade-In Promotion going on now (U.S. only).