It looks like you are coming from United States, but the current site you have selected to visit is Philippines. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Nile Radar Sensor

SKU: Nile 502
Overview Documentation & Tools
Overview

Overview

Designed for non-contact water level measurement, the WaterLOG Nile Series (502/504/517) combines high accuracy with an out-of-the-box measurement range of up to 70 m.  Its reliable interface and simple SDI-12 communication ensure seamless integration with current water monitoring stations. With three models to choose from, the Nile Series is sure to meet your water monitoring needs. 

Product Features
  • High accuracy
  • Out of the box measurement range of up to 70 m (Nile 517)
  • NEMA 4x (IP65) enclosure is suitable for outdoor installations
  • Frequency range 26 Ghz
  • Low current operation (<13.5 mA)
  • Continuous operation, no warm-up or "lock on"
  • Mounting enclosures, radio communication links and other accessories are available
  • Optional keypad display
  • Surge protection
  • Multi-Echo Tracking

Nile Radar Series Options:

Nile 502 includes:  Pulse Radar Water Level Sensor 0-20M, SDI-12 Radar with sealed antenna.

Nile 502-M12 includes:   Pulse Radar Water Level Sensor 0-20M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.

Nile 504 includes:  Pulse Radar Water Level Sensor 0-40M, SDI-12 Radar with sealed antenna.

Nile 504-M12 includes:  Pulse Radar Water Level Sensor 0-40M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.

Nile 517 includes:  Pulse Radar Water Level Sensor 0-70M, SDI-12 Radar with open antenna.

Nile 517-M12 includes:  Pulse Radar Water Level Sensor 0-70M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.

Documentation & Tools

Documentation & Tools

Brochure

Specification