IQ Sensor Net SensoLyt pH ORP Sensor

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features

Digital pH/ORP armature to be used with electrodes, connectable to the IQ SENSOR NET
SensoLyt®700 IQ – digital pH/ORP armature with integrated preamplifier and temperature sensor as well as lightning protection to be connected to IQ SENSOR NET:
•Stable signals by digital signal processing
•Convenient by calibration in the lab and glass breakage detection
•Reliable measured values by integrated temperature sensor

By storing calibration values within the sensor, a "pre-calibrated pH-measurement" can be generated. Due to our quick-lock, the sensor can be disconnected and - after laboratory calibration - re-connected at the site easily. Inconvenient calibrations in the field under adverse conditions can be completely eliminated if there is an IQ connection in the lab.

A special switch also allows automatic monitoring for glass breakage. The required replacement of the SensoLyt® electrode is quick and uncomplicated.

The sea water model is optimized for the use in special media: All wetted parts are made of titanium and plastic and are therefore extremely resistant to corrosion.

Solutions

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Manual

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.