pHotoFlex Series pHotoFlex® Turb Colorimeter

Overview Specifications Documentation & Tools ;
Overview

Overview

The original colorimeter with 6 wavelength, full value pH, ORP and normative standard turbidity measurement for water analytics, environmental monitoring, aquaculture, serial testing and service labs with QA. Besides the stand-alone instrument, there is a field set availabe with integrated "work-bench", accessories and GLP-compliant data management.

Product Features
  • Multi-parameter colorimeter with pH, ORP and turbidity measurement.
  • More than 180 programs for standardparameters
  • Versatile with special methods NH3 and CO2
  • Unique combination with pH and turbidity measurement
  • Turbidity measurement of 0.01 - 1,100 NTU according to DIN ISO 27027

With its unique combination of photometric, electro-chemical pH and turbidity measurement with lab precision, the WTW pHotoFlex® Turb Colorimeter is the most versatile meter for extensive work - from the environmental and process monitoring at changing sites, via fish hatcheries all the way to drinking water analytics and monitoring by health offices and service labs.

The energy-efficient LED optics with 6 wavelengths and a smart adapter for a variety of applications with 16 and 28 mm cuvettes allows the measurement of the smallest concentration with more than 150 programs for standard parameters, special methods and coloration. There is a large selection of test sets of lot-certified cuvettes all the way to economic powder reagents available. A list of favorites for the most commonly used tests, sample ID numbers and more than 3,000 measurements per battery set facilitate field measurements.

The integrated pH function is a complete electro-chemical pH measurement of pH 0-16 with automatic buffer recognition (TEC/NIST) by using the comprehensive WTW selection of pH measuring chains. The temperature compensation automatically takes place in the admissible measuring ranges from -5 … 100 °C. The WTW MultiCal® routine allows the automatic calibration with up to 3 calibration points. For field use, the maintenance-free SenTix® 41 is recommended, for precision measurements in the lab, the glass electrode SenTix® 81 is frequently used.

The WTW pHotoFlex® Turb Colorimeter also has an infrared light source (IR) for the nephelometric turbidity measurement (90°) according to DIN 27027 / ISO 7027. In combination with th e long-term stable AMCO Clear® standard, the highest possible precision is also warranted for the sensitive drinking water area.

The optional PC software LSdata offers a GLP-compliant data evaluation with data filter and allows the input of up to 100 user-defined programs, automatically calculate these as methods and save them to the WTW pHotoFlex® Turb Colorimeter.

For the convenient use in the field, there is a case set available, including the pH probe SenTix® 41 and turbidity standards as a mobile lab with work surface and storage compartment as well as a lot of accessories, such as pH standards, tripod, pipettes and replacement batteries.

For lab use, the photometer can be used in conjunction with a LabStation (optional) with site-supplied power and fitted with an external barcode reader.

2 versions:

  • pHotoFlex® Turb Single Instrument (SKU: 251110)
  • pHotoFlex® Turb Field Set (SKU: 251210)
Specifications

Specifications

Specifications
pHotoFlex® STD
pHotoFlex® pH
pHotoFlex® Turb
Light source
LED
LED
LED
Wavelengths nm
436, 517, 557, 594, 610, 690
436, 517, 557, 594, 610, 690
436, 517, 557, 594, 610, 690 + 860
Custom methods
50
100
100
Methods/software update
Via the Internet
Via the Internet
Via the Internet
Data memory
100 measurements
1000 measurements
1000 measurements
pH
--
0-16
0-16
Turbidity
--
--
0–1100 NTU/FNU
PrecisionPhotometry pH Turbidity (NTU/FNU)
< 2 nm wavelength precision, 0.005 abs. reproducibility
< 2 nm wavelength precision, 0.005 abs. reproducibility ±0.01 pH
< 2 nm wavelength precision, 0.005 abs. reproducibility ±0.01 pH 0.01 NTU/FNU or ±2% of the measurement value
Calibration:pH/turbidity
--
3-point
3-point
Interface
RS 232, USB via adapter (optional)
RS 232, USB via adapter (optional)
RS 232, USB via adapter (optional)
Measurement type
Photometry
Photometry, pH, ORP
Photometry, pH, ORP, turbidity
Battery
4 Mignon (AA), over 3000 measurements
4 Mignon (AA), over 3000 measurements
4 Mignon (AA), over 3000 measurements
Rechargeable battery
Optional: LabStation
Optional: battery or Lab station
Optional: battery or Lab station
Test mark
cETLus
cETLus
cETLus
Guarantee
2 years
2 years
2 years
Documentation & Tools

Documentation & Tools

Brochures

Manual

+

There was a problem...

Install for this language not supported at the moment. Please try again later.