WTW - Low-Maintenance SenTix® pH electrodes with temperature sensor

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features

SenTix®41, 41-3, 42: Standard electrodes with gel electrolyte and built-in temperature sensor for pH measurement in lab and field. 

•Maintenance-free gel reference system over the entire product life 
•Automatic temperature compensation 
•Robust plastic shaft 

pH electrodes with gel electrolyte and built-in temperature sensor are ideal for portable measurement but also for routine measurement in the lab. We especially recommend these pH electrodes for all applications, where reliable measured values are needed even under the most adverse conditions. They are available with different plugs and cable lengths. 

SenTix®41: 1 m fixed cable with DIN plug and 4 mm banana plug 
SenTix®41-3: 3 m fixed cable with DIN plug and 4 mm banana plug 
SenTix®42: 1 m fixed cable with BNC plug and 4 mm banana plug 
The electrodes do not require any maintenance except occasional cleaning and are therefore especially economical.

Solutions

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

+

There was a problem...

Install for this language not supported at the moment. Please try again later.