SenTix® Standard pH Elektrodes with Temperature Sensor

Overview Documentation & Tools ;
Overview

Overview

Product Features

N/A

Standard pH measurement in water and aqueous solutions
SenTix® 51, 52: Standard pH electrodes with liquid electrolyte and built-in temperature sensor for pH measurement in lab and field applications
•Fast response by reference with liquid electrolyte
•Automatic temperature compensation with built-in temperature sensor
•Robust plastic shaft
The SenTix® 51/52 with 3 mol/l KCl liquid electrolyte, robust plastic shaft and a ceramic junction is desigend for routine measurements in standard samples, also outdoor. The temperature compensation will be supported by a NTC 30 kOhm temperature sensor. These SenTix® types are avalaible with two different connectors.

Documentation & Tools

Documentation & Tools

+

There was a problem...

Install for this language not supported at the moment. Please try again later.