Overview Documentation & Tools ;
Overview

Overview

Product Features

MPP IDS – the digital multi-parameters (up to three main parameters) depth probes with built-in depth measurement to use in profile measuring

  • Depth measurement of pH, conductivity, dissolved oxygen, turbidity - up to three main parameters simultaneously, including depth and temperature measurement
  • Barometric pressure compensated depth measurement for accurate results
  • Profile measurement without a cable mess - special cable reel with sliding contacts available

MPP IDS: Multi-parameter probes for simultaneous measurement of up to three parameters from the following selection: Dissolved oxygen (optical), pH or ORP, conductivity as well as turbidity. A built-in pressure sensor delivers the depth. Every sensor measures the temperature required for its compensation on its own. All probes are available in kits with sensors. The MPP 930 IDS can measure up to 3 parameters.

Typical applications include limnological testing of waters with a depth of up to 100 m, but also measurements in bore holes, monitoring of landfills and more. The Multi 3630 IDS or Multi 3430 is required to measure for all MPP IDS.

Sonde with guard, weight, protection caps for sensor inputs and sonde output. Including instruction manual, CD-ROM with software, 1.5 m connection cable AS/IDS-1.5.

SKU: 401205

Documentation & Tools