6951 Pontoon Vertical Profiling System

SKU: 6951
Overview Solutions Documentation & Tools ;
Overview

Overview

6951 Pontoon Vertical Profiling System - Ideal for ponds, lakes, reservoirs, and certain coastal applications.

Product Features
  • Submersible, water-tight enclosure for control electronics
  • Optional depth sounder which automatically compensates for varying water levels from tides, reservoir levels, etc.
  • Uses top and bottom as reference points for software controlled positioning
  • Profiles up and down and parks at any depth
  • Redundant error recovery logic detects unexpected activity and recovers automatically

The YSI 6951 Pontoon Vertical Profiling System offers user-programmable sample intervals, redundant error recovery logic that recovers automatically, and is compatible with all YSI EXO and 6-Series sondes equipped with depth.  The profiler systems provide reliable, fully-automated data collection.  The profiling systems also come with rugged, non-corrosive mechanical winch and drive mechanism, Profile Wizard software for easy set-up and deployment, Profile data analysis and export software, user selectable sample intervals, optional meteorological package, and several wireless data transmission options.   

If you're interested in additional profiling systems we also offer fixed profilers and buoyed profilers

Applications Include:

  • Drinking Water Reservoirs: water quality, homeland security
  • Research: upwelling events, open water
  • General Monitoring: lakes, rivers, estuaries, bays

This product is a complete solution from our Integrated Systems & Services group.  Let our application engineers help you with the heavy lifting on your next project.  Contact Xylem's Integrated Systems & Services team to discuss your specific monitoring application.  We offer a variety of buoy platforms which can be tailored to fit your needs.

Solutions

Industries & Applications

Recommended Industries and Applications

Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Stormwater & Floods
Environmental Monitoring & Analysis Stormwater & Floods
Source / Raw Water
Environmental Monitoring & Analysis Source / Raw Water
Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Meteorology / Weather
Environmental Monitoring & Analysis Meteorology / Weather
Fisheries
Surface Water & Groundwater Fisheries
Underwater Navigation
Ocean & Coastal Underwater Navigation
Tides & Currents
Ocean & Coastal Tides & Currents
Fisheries
Ocean & Coastal Fisheries
Hydrographic Surveying
Ocean & Coastal Hydrographic Surveying
Deep Water (>200m)
Ocean & Coastal Deep Water (>200m)
Documentation & Tools

Documentation & Tools

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.