Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Flexible options for water quality, bottom mapping, and water current profiling
  • Also option for side-scan sonar
  • Deployable by one person
  • Easy and fast mission planning
  • 8-12 hour run times at speeds of 2-4 knots
  • Continuous data stream as vehicle moves through water column

Other Features Include:

  • Vehicle is easily deployed by one person
  • Wide-area survey without a workboat or associated staff
  • Intuitive mission-planning software for quick and easy survey design and execution
  • Undulation through the water column provides data in both the horizontal and vertical planes
  • Geo-referenced data
  • Options to measure up to 8 water quality parameters, bottom mapping, and water profiling
  • Reliable autonomous platform with DVL
  • Robust and simple to use – minimal operator training
  • Bow with integrated sensor package includes YSI's water quality sensor bulkhead, and depth sounder
  • Rugged, lightweight carbon fiber and marine-grade aluminum construction
  • Launch from the shore or small boat
  • Li-Ion batteries = long run-time and quick recharge
  • Near-coastal operating depth — bays, rivers, lakes (to 328 ft depth)
  • Built-in moisture detectors with fail-safe emergency buoyancy system for asset recovery

This water quality AUV has a YSI 6600 V2 bulkhead built in for collection of up to 10 water quality parameters in large water bodies. Other features include side-scan sonar imaging and a Doppler velocity log for accurate navigation below surface.

The EcoMapper™ AUV (Autonomous Underwater Vehicle) with YSI's 6-Series sensors provides researchers and scientists with a data collection platform unmatched in its flexibility and capability. This vehicle can measure water quality, currents, and bathymetry at a continuous interval for missions ranging from 8-12 hours long.

Solutions

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.