OxiTop Series WTW OxiTop®-IDS A6 with Biological Aerobic Degradation
Overview

Overview
The WTW OxiTop®-IDS A6 with Biological Aerobic Degradation system is used to determine biological degradability according to OECD/microbiology.
Product Features
- Easy handling for secure results
- Flexible use for different volumes and temperatures
- Graphic evaluation on the MultiLine® for process monitoring
- Lab procedure according to DIN ISO 29 408 / ISO 9408 / OECD 301 F
The WTW OxiTop®-IDS A6 with Biological Aerobic Degradation is a respirometric measuring system for aerobic operation with 6 measuring units.
Additional features:
- Memory for 360 measuring points.
- Backlit graphic LCD and control LED.
- WTW OxiTop®-IDS wireless measuring heads with Bluetooth® LE technology for operation with WTW MultiLine®-IDS Multi 3620 or WTW MultiLine®-IDS Multi 3630 (available separately).
- For routine BOD also operable without IDS multiparameter instrument
- Universal power supply 100 to 240 VAC, 50/60 Hz included.
Included accessories:
- 6 sample bottles, PF45/1000 (1000 ml)
- 6 WTW OxiTop® AD/SK adapters, stirring platform IS 6-Var and accessories.
Multiple versions:
- WTW OxiTop®-IDS A6 (SKU: 209720)
- WTW OxiTop®-IDS A12 - for aerobic digestion, same as OxiTop®-IDS A6, but 12 measuring places, IS 12, bottle size 250 ml (SKU: 209722)
Documentation & Tools