It looks like you are coming from United States, but the current site you have selected to visit is Philippines. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Titration Systems SI Analytics TITRONIC® 300 Piston Burette

Overview Documentation & Tools
Overview

For dosing tasks and manual titration

SI Analytics TITRONIC® 300 piston burette not only allows you to perform dosing operations quickly and easily but also accomplishes manual titrating operations without difficulty. The burette can be used with all dosing liquids, solvents and titrants.

Electrode sold seperately.  This is not an autotitrator.

Product Features
  • For dosing tasks and manual titration
  • Manual titration with the manual button ("mouse") incl. automatic calculation of results
  • Automatic weight recording when a balance is connected
  • Automatic dosing
  • Adjustable dosing and filling rate for each method
  • Adjustable filling between each dose step
  • The "intelligent filling funtion" checks whether a dosing step can be carried out completely without filling. This reduces the number of faulty operations during serial dosing process.
  • Number of methods: 5

T 300/20 M1:  Basic unit with assembled and ready-to-use 20 mL dosing unit (TZ 3130).

T 300/50 M1: Basic unit with assembled and ready-to-use 50 mL dosing unit (TZ 3160).

T 300/20 M2: Basic unit with assembled and ready-to-use 20 mL dosing unit (TZ 3130). Magnetic stirrer (TM 50) included.

T 300/50 M2: Basic unit with assembled and ready-to-use 50 mL dosing unit (TZ 3160). Magnetic stirrer (TM 50) included.

Each configuration includes the following items:

  • Dosing unit (20 mL or 50 mL)
  • Tubes
  • Fittings and titration tip
  • Manual controller for the control of dosing and titration tasks (TZ 3880)
  • Titration clamp (Z 305)
  • Stand rod (TZ 1748)
  • Power supply (TZ 1853)

Don't forget a reagent reservoir (TZ 3803) or a magnetic stirrer (TM 50) if you don't already have one!

The SI Analytics TITRONIC® 300 is a perfect motor-driven burette for manual titration and is a precise dosing instrument for dispensable liquids, solvents and titrating agents. However, the TITRONIC® 300 is not only first-rate as a stand-alone instrument, it also thrives as the heart of a computer-controlled dosing or titrating system.

Automatic titration is gaining ground, but manual titration remains one of the standard and cost-effective applications in the lab where high precision and flexibility are required.

Manual Titrator Features:

  • Titration with hand controller (mouse)
  • Titration rate can be adjusted in five different steps to optimize the titration speed and accuracy
  • Automatic calculation of results in different units and exportation to a printer or USB memory device
  • Automatic weight recording when a balance is connected

 

Documentation & Tools

Documentation & Tools

Technical Brochure

You may also need: