It looks like you are coming from United States, but the current site you have selected to visit is Philippines. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Data Loggers Ebro EBI 16 Bowie Dick Test Data Logger

SKU: 1340-6697
Overview Documentation & Tools
Overview

Easy to Use and Very Reliable Electronic Measurement System

The ebro EBI 16 Bowie Dick Test Data Logger System ensures correct sterilisation of equipment in hospitals, veterinary and dental surgeries is critical to patient care. 

 

Product Features
  • Measuring range: 1°C ... +150°, 0 mbar ... 4.000 mbar
  • Accuracy: ± 0.1°C, ± 15 mbar
  • EN 285 / ISO 17665
  • Memory: 6750 measurement values
  • Reliable: clear, reproducible measurement results
  • Accurate: high-resolution graphical cycle display
  • Secure: digital data recording and storage
  • Easy: to use and evaluate

Ebro provide a validation kit that logs temperatures at all parts of an autoclave and this EBI 16 - SL 1520 starter kit is specifically designed for routine checks of steam sterilizers using the industry standard Bowie-Dick data logger that performs in accordance with the norms EN 285 / ISO 17665

Bowie Dick Test
The ebro EBI 16 delivers clear results during daily checks of the air evacuation test and steam penetration test according to DIN EN 17665 and DIN EN 285.

Early warning system
The EBI 16 provides early identification of possible failures in steam-sterilizers. Even small quantities of residual air that doesn`t lead to a failed Bowie Dick Test yet, are detected.

Vacuum check
The EBI 16 allows a reasonable vacuum check also for sterilizers without pressure display according to DIN EN 285.

Verification of sterilization parameters
The EBI 16 checks the sterilization parameters such as compensation time, hold time, sterilization temperature and sterilization time according to DIN EN 285.

 

Documentation & Tools

Documentation & Tools

Specification