Bell & Gossett Y-Strainers
Overview

Overview
Product Features
N/A
Y Strainers are designed for steam, oil or water lines. Strainers should be installed ahead of temperature regulating and/or pressure reducing valves and steam traps to protect their moving parts from dirt, this is particularly important for new installations.
SCREWED NPT END
Model 415C
- Cast iron body
- Maximum pressure:
- 250 psig (17.3 bar) for steam service
- 400 psig (27.6 bar) for water service
- Available in sizes 1⁄2″ – 3″ NPT
Model 420C
- Cast brass body
- Maximum pressure:
- 300 psig (20.6 bar) for steam service
- 400 psig (27.6 bar) for water service
- Available in sizes 1⁄2″ – 3″ NPT
FLANGED END
Model 450C
- Cast iron body
- Maximum pressure:
- 125 psig (8.6 bar) for steam
- 200 psig (13.8 bar) for water
- Available in sizes 2 1/2″ – 8″ (65-200mm)
Model 460A, 460B
- Cast iron body
- Maximum pressure:
- 250 psig (17.3 bar) for steam
- 500 psig (35 bar) for water
- Available in sizes 2 1⁄2″ – 8″ (65-200mm)
Documentation & Tools
Documentation & Tools
Interactive Tools

Sizing Tools
- CAD Drawing Library for 2D and 3D dimensional drawings in many formats
- System Syzer
- System Syzer Psychrometry
- Steam-Pipe
- Steam-Loss
- Flash-Steam
- Condensate-Pipe

Steam + Water Pressure Reducing Values