It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?
In our industry, being a "control freak" can be a very good thing.
When it comes to temporary dewatering and bypass projects, you want as much control over your rental equipment and as much insight into its performance as possible. Flying blind – or in this case "pumping blind" – can only lead to problems.
At Xylem, you have a one-stop shop with everything you need to unleash your inner control freak:
When you partner with Xylem, not only can you rent best-in-class pumping equipment with monitoring and control panels, but you'll also have access to our skilled engineers, product experts and service technicians to keep your operations running.
When we got the project specifications, we began working with Wagner Rents, our Godwin and Flygt distributor in Colorado, to design the best possible rental bypass solution. As we dug deeper into the project, we uncovered one potential issue after another and came up with pumping and power designs to address them.
Our proposed solution included VFDs and advanced remote monitoring and control panels. And our engineering team came up with a custom SCADA system that connected all six VFDs, pumps sensors, flow meters and level transducers. This would allow us to aggregate all the data and integrate it with the customer's own SCADA system – giving operators a quick and reliable way to check whether each part of the system was running smoothly for the duration of the bypass operation.
In every important way, our temporary bypass system mirrored the plant's permanent site. Once we got the contract, we were up and running quickly, and the customer ran our bypass system 24/7 for six months straight without an issue until the treatment plant could return to normal operations.
Unmatched Expertise
That's our calling card – Pumps for Rent, Expertise Included. We don't win jobs and then hope they go well; we make it happen. Our people understand pumps, VFDs, monitors and controls better than anyone else because we design and build them ourselves. We bring unmatched expertise – through our sales teams, application engineers and distributors – to the table whether you are renting or purchasing equipment.
And we listen, learn and adapt to the local environment, delivering the best possible customized and integrated designs that meet project needs. In this way, we allow customers to return to their role as control freaks who can run their temporary dewatering and bypass projects with as much insight, authority and confidence as they bring to their permanent installations.
All fields required.