It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Reverse Osmosis System Packages (RO) MS Series

Overview Documentation & Tools
Overview

Overview

Product Features
  • Premium Quality
  • Continuous Operation
  • Harsh Duty
  • Corrosion Resistant Features
  • Industrial Grade Components
  • 3 Year Prorated Membrane Warranty
  • Easy to Read and Operate Controls
  • Advanced Customization Available
  • Backed by Over Two Decades of
  • RO Design Experience

Commercial and Industrial Reverse Osmosis Systems

The MS Series reverse osmosis systems are designed to provide high purity water under the rigorous demands of continuous operation and harsh environments. These are premium quality systems engineered to be the best the industry can offer.

The MS Series systems include an array of standard features making them suitable for most commercial and industrial applications. They are also available with optional operational and control features and ancillary equipment giving you the capability to completely customize your system. Whatever your high purity water application, the MS Series can be your solution.

SIZE RANGE
4,000 to 216,000 GPD (15 to 817 M3/D)
Higher capacity systems available in the custom designed models.

Documentation & Tools

Documentation & Tools

Interactive Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.