It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Reverse Osmosis System Packages (RO) GRO/ES Series Reverse Osmosis Systems

Overview Documentation & Tools
Overview

Overview

Product Features
  • Simplicity
  • Dependable Operation
  • High Quality Components
  • Low Cost
  • Full Production at Low Temperatures
  • Backed by Over Two Decades of RO Design Experience

The GRO/ES Series systems are light duty reverse osmosis systems designed to provide high quality water for residential and commercial applications at low cost. The base models are fully functional RO systems and an optional package is available to satisfy most monitoring and control requirements.

The GRO/ES systems are ideal for water supplies with low fouling potential.

Size Range: 150 to 9600 GPD

Documentation & Tools

Documentation & Tools

Interactive Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.