It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Chopper Pumps

F-3000

CHOPPER AND CUTTER PUMPS 

  • Self-cleaning non-clog impellers
  • Cutting action for your toughest challenges
  • Multi-vane designs for the highest possible efficiency
  • Sustained high efficiency
  • Hard-Iron™ impeller and cutter

Need help?

Contact an Expert
Product Models Technology
Product Models
There are no results that match your search
Technology

FLYGT CHOPPER PUMPS

SELF-CLEANING AND SUSTAINED HIGH EFFICIENCY

Flygt’s self-cleaning and energy-efficient chopper pumps are specifically designed for heavy-duty applications and continuous operation with sustained high efficiency in your toughest applications such as wastewater, sludge, and agricultural applications. They deliver unrivaled sustained high efficiency and operational reliability thanks to their unique cutting action.

Flygt F-pumps are available for capacities up to 200 l/s (3200 gpm), with motors from 1.7 to 47 kW (2 to 65 hp) and discharge heads up to 81m (260 ft).

Flygt F-pumps feature patented Flygt N-technology. All components work together without sacrificing the pump's overall hydraulic performance, and the pump efficiency remains consistent without sacrificing its superior solids passing properties. The F-pump cuts through all types of tough and difficult solids, making it virtually clog-free. Flygt F-pumps demonstrate unmatched reliability in installations worldwide. Flygt chopper pumps perform like no other, handling whatever goes down the drain – from plastic bottles, fibrous material and wood to clothing and motor cables. Impeller and cutter plate are made of Hard-Iron™ and Active Seal™ for long service intervals.​​