It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Active Seal Technology

Overview Documentation & Tools
Overview

Overview

Product Features
  • Patented design
  • Zero leakage
  • Less downtime
  • Lower maintenance costs
  • Increased equipment lifetime

Zero leakage with micro-pumping grooves

Active seal technology is ideal for products in continuous operation, where the demands on the seals’ ability to prevent leakage are high.

The Active Seal functionality is a unique zero-leakage solution applied to the inner seal of a double-seal system that prevents liquid from entering the motor. The viscous shear of the fluid in the laser-cut grooves creates a hydrodynamic pumping effect that directs any liquid on the stator side back to the buffer-fluid side of the seal.

By minimizing accumulated leakage into the stator housing and/or the inspection chamber, the Active Seal enhances sealing reliability and minimizes downtime thanks to reduced risk for bearing and stator failure.

Active Seal technology is available for a selected range of Flygt Plug-in Seals and Flygt double-sealing systems with separate single seals.

Active Seal technology is only from Flygt for Flygt pumps.

Documentation & Tools

Documentation & Tools

Documents

There was a problem...

Install for this language not supported at the moment. Please try again later.