It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Zone Control Valves Residential Controls – ZoneTrol™ II

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Boiler Reset: Incorporates a pre-wired integral boiler reset controller into the ZoneTrol II enclosure. Reset controller cycles the burner to maintain the optimum system supply temperature relative to the outdoor air temperature. Warm weather shutdown functionality can be activated to prevent system operation above a user-selectable outdoor temperature threshold. All necessary sensors are included.
  • Mixing Reset: For use on hydronic systems incorporating a variable speed injection pump. Incorporates a pre-wired integral mixing reset controller into the ZoneTrol II enclosure. Mixing Reset controller varies the speed of the injection pump to maintain optimum radiant loop temperature relative to the outdoor air temperature. The boiler return temperature is also monitored to ensure that the appropriate minimum water temperature is not violated. Warm weather shutdown functionality can be activated to prevent system operation above a user-selectable outdoor temperature threshold. All necessary sensors are included.

Applications:
Controller for hydronic circulators in residential and light commercial applications
Features and Benefits

Post Purge Timer: Circulator(s) will continue to run for 90 seconds after thermostat opens and allows additional extraction of BTUs from high mass boilers. User adjustable settings are OFF and ON.
Exercise: Runs each circulator for 10 seconds after each 72 hours of inactivity. User adjustable settings are ON and OFF.
Expandability: 4 and 6 zone controllers can easily be connected via an RJ-11 cable to accommodate systems consisting of up to 18 circulators.
Five-year Warranty

The next generation of zone controllers from Bell & Gossett brings 21st century technology to residential controls.

ZoneTrol™ II provides DHW priority timer, post purge function and pump exercise into an economical and user-friendly package.

With optional outdoor reset controls, the ZoneTrol II is a natural fit with today’s green building strategies. Your modern hydronic systems deserve a modern controller. Description

Xylem’s Bell & Gossett ZoneTrol II is a ready-to-install controller for hydronic circulators in residential and light commercial applications. All ZoneTrol II controllers are UL and cUL listed and feature multi-function LEDs that are visible without removing the cover for easy start-up and troubleshooting. All units are compatible with analog and digital 24 VAC thermostats, including “power stealing” designs.

The multi-zone controllers feature an advanced microprocessor design that provides domestic hot water (DHW) priority & timer, pump exercise and a post purge timer without the need for add-on circuit boards or modules. Four and six zone controllers are field expandable for up to 18 pumps and are available with integrated, pre-wired boiler reset or mix reset controllers. Units with reset controllers include all necessary sensors.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

Submittal

There was a problem...

Install for this language not supported at the moment. Please try again later.