It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Accessories – Pump & HVAC System PSH – Primary Secondary Headers

Overview Solutions Documentation & Tools Submittals
Overview

Overview

Product Features

Not Available


The B&G low-loss header, Model PSH, is a combination air separator and manifold that creates independent primary and secondary circuits. The B&G Model PSH is equipped with a purge valve allowing the user to remove any debris deposited on the bottom of the vessel and an air vent releasing trapped air in the system. The insulation, which is provided as a standard, prevents water vapors entering from the outside and eliminates the formation of condensate on the PSH body.

Operating Data
With Insulation
· Working pressure: 150 PSI
· Operating temperature Threaded: 32° – 210°F
· Operating temperature Flanged: 32° – 220°F
Without Insulation
· Working pressure: 150 PSI
· Operating temperature Threaded and Flanged: 32° – 230°F

APPLICATIONS:
The B&G PSH saves time and money by simplifying the piping associated with traditional primary/secondary systems.
Features and Benefits

Hydraulically separates primary and secondary circuits.
Separates and vents air from the system.
Separates and collects impurities in the circuits.
Provides ease of installation. No complicated piping.
Available in 1″ to 4″ connections.
Epoxy resin painted steel body with brass air vents and drain valve.

Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Submittals

Submittals

Submittal