It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flow Control Valves & Fittings Flo-Control Valves

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Iron with screwed and flanged ends or Bronze valves with seat connections.
  • Packing & Gasket: Asbestos-Free

B&G Flo-Control Valves are used for preventing gravity flow in forced water systems and to permit summer-winter operation of indirect water heaters. Flo-Control Valves in NPT sizes 3/4” to 2” are made in combination straight-angle patterns permitting installation in either horizontal or vertical pipe lines. Larger sizes may be furnished in either straight or angle patterns. Removeable top cap allows easy cleaning and service without removing pipe connections. Manual operating position for vertical lift disc to permit gravity circulation

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

Guideline

Manual

Submittal

There was a problem...

Install for this language not supported at the moment. Please try again later.