It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flow Control Valves & Fittings Copper Red Ring Monoflo Fittings

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Connect risers to the main, assuring proper division of water to each heating unit regardless of type and its position in the system.
  • Recommended for most installations including cast iron non-ferrous baseboards, free-standing radiation or convectors.
  • Only one fitting is needed for most installations for adequate diversion for upfeed radiation. For most applications, a second fitting can be used if higher resistance is required

Copper Red Ring Monoflo Fittings let you use a single pipe to serve as both supply and return main.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.