It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

BM Mixing modules for hydronic heating

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • For surface heating systems up to 200 m2
  • Ideal for under floor retrofitting

Mixing modules with integrated circulation pump for a professional connection of surface heating systems up to 200 m². The BM mixing module is also ideal for under floor heating retrofitting.

By using a system connection with BM mixing modules, the high supply temperature of the radiator circuit (e.g. 70°C) is reduced directly in the living area to the lower temperature level (e.g. 45°C) required by the surface heating. The complete absence of an expensive second low temperature piping network from the boiler to the floor heating manifold results in substantial cost benefits. In addition to this second loop, it is also possible to dispense with the boiler manifold and the mixer for the floor circuit. Therefore the system is ideal for refurbishments, as reconstruction work is significantly reduced.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Brochures

There was a problem...

Install for this language not supported at the moment. Please try again later.