It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Boiler Feed Pumping and Feed Units Boiler Feed Series CBEM

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Cast iron receivers are high quality, close grained gray iron and are warranted for 20 years from date of shipment against failure due to corrosion.  The receiver is pre-selected for 5 minute net storage based on the system return rate for small systems up to 600 BHP.
  • Centrifugal Series B-35 pump(s) with drip-proof motors assure condensate handling, even when steam traps start to leak. The B35 pump features two-stage construction.  A bronze first-stage axial flow impeller provides the necessary NPSH for high temperature water and a bronze centrifugal second stage impeller. These pumps require a maximum of only 2 ft. (0.6M) NPSH.  Pump capacity sized 2 times system return rate.
  • Float switch and solenoid valve with “Y” strainer to add make-up water on low level.  Tempering the added cold water with the hot condensate in the receiver minimizes the danger of thermal shock to the boiler.

Series CBEM units are designed for small boiler feed systems handling condensate from steam heating or process applications. Units include cast iron receivers elevated 24” (610 mm) above the floor, pumps, pump suction isolation valves, make-up valve and overflow connection.  The pumps are controlled by a dedicated pump control on the boiler (available as optional) responding to water level change in the boiler. This maintains optimum steaming level in the boiler for maximum performance and safety.   The CBEM unit will handle boiling condensate up to 212°F (100°C) at sea level.

Performance Curves

Performance Curves

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Specification

Submittal

There was a problem...

Install for this language not supported at the moment. Please try again later.