It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

EXO Platform EXO Total Algae PC Smart Sensor

SKU: 599102-01
Overview Industries & Applications Documentation & Tools ;
Overview

Overview

The EXO total algae PC sensor (TAL-PC) is a digital smart sensor (chlorophyll & phycocyanin) featuring welded titanium construction and wet-mateable connectors optimized for freshwater use. Complete calibration in less than 15 minutes using EXO's suite of smart sensors and intuitive KOR interface software.

For Phycoerythrin (Saltwater) version, please see our EXO TAL-PE Smart Sensor.

Product Features

NOTE: This sensor must be installed into an EXO Sonde to function. Does not function on its own.

  • Dual channel sensor
  • Measures and outputs both chlorophyll & blue-green algae
  • Options for ug/L and RFU outputs

Compact and Accurate

The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.

Smart Probes

All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites.

Smart Ports

Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Specification