Pro20i Dissolved Oxygen Instrument

SKU: 607130
Overview Documentation & Tools ;
Overview

Overview

Dissolved oxygen and temperature handheld instrument with integral (i.e. non-detachable) cable.  The Pro20i is a direct replacement for the model 55 and 550A dissolved oxygen instruments. EPA approved for wastewater compliance reporting of DO. 

Instrument, cables, probes/sensors included.

Product Features
  • Integral (i.e. built-in) cable with 1- 4- 10-m field cable; user-replaceable DO sensors
  • One Touch Cal allows for easy DO calibrations within 3 seconds with the press of a button. Automatic barometric pressure compensation.
  • Quick response times; 95% response time in approximately 8 seconds with standard membrane (fastest response time on the market)
  • Stores 50 data sets; no need to write down data
  • Large graphic, backlit display and glow in the dark keypad
  • A true field instrument - the display is visible when wearing polarized sunglasses
  • Tough. IP-67, impact-resistant, waterproof case. Waterproof with and without the battery cover
  • Rubber over molded case provides extra durability
  • Multiple languages: English, Spanish, French, and German
  • 3-year instrument; 2-year integral cable; 1-year polarographic sensors; 6-month galvanic sensor warranty

Easy to use, rugged and reliable, the YSI Pro20i provides everything you need in a handheld instrument for the measurement of dissolved oxygen. User-friendly and convenient calibration routine and 50 data set memory. A true field instrument with IP67 waterproof, rubber over molded case, and 1-meter drop tests ensure durability to provide years of sampling even in the harshest field conditions.

The Pro20i features an integral cable, but the Pro20 features a user-replaceable (i.e. detachable) cable. Longer cables are also available for the Pro20, as is a BOD probe/cable assembly.

 

SKU: 607130 - Handheld with 1-meter integral (non-detachable) cable and 2003 Polarographic sensor kit
SKU: 607131 - Handheld with 1-meter integral (non-detachable) cable and 2002 Galvanic sensor kit
SKU: 607125 - Handheld with 4-meter integral (non-detachable) cable and 2003 Polarographic sensor kit
SKU: 607129 - Handheld with 4-meter integral (non-detachable) cable and 2002 Galvanic sensor kit
SKU: 607132 - Handheld with 10-meter integral (non-detachable) cable and 2003 Polarographic sensor kit
SKU: 607133 - Handheld with 10-meter integral (non-detachable) cable and 2002 Galvanic sensor kit

Documentation & Tools

Documentation & Tools

Specification