ADP® Acoustic Doppler Profiler

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

The SonTek ADP (Acoustic Doppler Profiler) is a proven, capable and versatile, high-performance, 3-axis (3D) water current profiler that is accurate, reliable, and easy to use.

Product Features
  • High-performance, 3-axis (3D) water current profiler
  • 0.25, 0.5, 1.0, and 1.5-MHz models
  • Profiling ranges up to 180m
  • Side-looking configurations for horizontal profiling
  • Bottom Tracking & GPS input for moving boat applications
  • Compass and 2-Axis Tilt Sensor

The SonTek ADP uses state-of-the-art transducers and electronics designed to reduce side-lobe interference problems that plague other current profilers. This allows the SonTek ADP to make the very near-boundary (surface or bottom) current measurements critical to shallow water applications. The 1.5-MHz profiler is available as a Mini-ADP featuring a compact transducer head designed for applications where small size is critical.



With hundreds of satisfied users around the world, the SonTek ADP (Acoustic Doppler Profiler) is proven, capable and versatile. Whether your application is hydrology, oceanography or harbor monitoring, there is an ADP configuration to suit your needs. 

Optional Features

  • SeaBird MicroCat CT Sensor
  • Optical Backscatter Sensor (OBS)
  • Internal Recording
  • Pressure Sensor (Strain Gage)
  • Pressure Sensor (Frequency–RPT)
  • Directional wave measurement capabilities - SonWavePro option allows custom plots for Polar displays, Time-series displays, and Spectral displays
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Documentation & Tools

Documentation & Tools

Brochures

Guideline

+

There was a problem...

Install for this language not supported at the moment. Please try again later.