It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flojet Triplex Series High Pressure Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Flow rates from 5.3 litres/min (1.4 US gallons/min)
Pressure switch control capable of pressures up to 10.5bar (150psi)

Model No.: R3811 Series

  • Constructed from a selection of materials suitable for handling a broad range of chemicals. Innovative bypass design
  • Self priming up to 8 ft (2.4m).
  • Sealed motor.
  • Can run dry for extended periods of time without damage.
  • Coinjected molded diaphragm technology.
  • Consistent pressure over time

Applications:

Flojet Triplex pumps are designed to be the most versatile pumps on the market today. They are the ideal solution for applications including spraying, misting, filtration, cooling, dispensing and pressure boosting.
Specifications

Specifications

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Manual

Documents