It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flojet G57 Air Operated Double Diaphragm Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: G57 Series

  • Capable of Air or CO2 drive pressures up to 100PSI (6.9bar)
  • Highest flow rate for any air pump of comparable size
  • Robust Design with durable integral mounting
  • Patented Shuttle Valve, eliminates stalling
  • Capable of passing solids up to 3.2mm diameter easily with large clog-free Check Valves
  • Corrosion Resistant materials capable of handling a wide range of chemicals
  • Sanitary design with insert molded diaphragm (Santroprene only)
  • Leak Resistant radial seals, no critical o-ring seals
  • Quiet Operation with large exhaust muffler
  • Ease of Installation with all quick disconnect ports
  • Stall-proof design with patented shuttle valve

Automotive Cleaning and Recycling;Chemical Transfer and dispensing;Bag-In-Box chemicalsParts Washers ;Car Wash Systems;

Innovative compact design features a patented shuttle valve that eliminates stalling and provides a long life. Features a chemically resistant polypropylene body with a choice of EP/PP blend, FKM or FFKM elastomers, as well as quick disconnect liquid and gas port fittings for easy installation.

Specifications

Specifications

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Documents