It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flojet BevJet Compact

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Model No.: BLC Series

  • Quick, simple and easy to install
  • NSF Certification, ensures compliance in typical beverage applications
  • Quick disconnect ports, allows hose replacement in seconds and a range of options
  • Built in shut-off, automatically shuts down the unit when the bag is empty run-dry technology and thermal protection, providing peace of mind & avoiding costly service calls
  • Self Priming to allow mounting away from the beverage source

Bag-In-Box Dispense System is designed for dispensing wine, juice, teas or liquor.

In addition to the main features, the BevJet Compact includes an easily accessible switch to restart when the beverage runs out and is more compact to allow an easy fit in most locations.

Specifications

Specifications

Documentation & Tools

Documentation & Tools

Brochure

Manual

Documents