Flojet BevJet Bag-in-Box Dispense System

Overview
Model No.: BIB5000 Series
- Attractive appearance, can be installed anywhere.
- Vacuum switch - automatically shuts down the unit when the bag is empty and restarts the unit when a new bag is attached.
- NSF certification - ensures compliance with approved piping and fittings.
- Clearly identified “In” and “Out” ports with quick disconnects allow hose replacements in seconds.
- Flojet electric diaphragm pumping technology - ensures run dry capability, allowing for a long, trouble free service life.
- Thermal protection - avoiding costly service fees and peace of mind.
- Long life motor - outperforms many competitors by 400%.
Flojet's BEVJET® Bag-In-Box Dispense System is designed for dispensing wine, juice, teas or liquor with alcohol content less than 15%. BEVJET® is ideal for beverage dispensing requiring frequent tube changes. The product dispenses safely through NSF Alcohol approved tubing and cleaning is as simple as replacing a tube. BEVJET senses when the beverage box is empty and automatically shuts down. It restarts automatically when a full supply is reconnected. The compact design enables mounting in tight spaces such as cabinets, carts, or most other under counter situations.