IQ Sensor Net IQ Sensor Net DIQ Junction Box and Valve Modules

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Expansion and valve modules for the IQ Sensor Net systems 282/284 and 181
  • Simple installation - connection and mounting are carried out with terminal boxes and screws
  • Flexible system expansion allows you to upgrade at a later date
  • Compact design makes it space and cost saving 

With the DIQ modules, you can upgrade and expand your systems 181 or 282/284 with ease and flexiblity: Connect another remote or additional IQ sensor by means of the junction box DIQ/JB to your measuring point. Or expand your measuring point by the automatically controlled compressed air cleaning with the module DIQ/CHV („Cleaning Head Valve“).

Available Versions

DIQ/JB - Junction Box for DIQ/S 282/284 SKU: 472005

DIQ/CHV - Valve module for DIQ/S 282/284 SKU: 472007 

Specifications

Specifications

Specifications
DIQ/JB
DIQ/CHV
Order No.
472005
472007
Cable Feeds
3 screw cable glands M 16 x 1.5
2 screw cable glands M 16 x 1.5 and 2 pressure hose nozzle
Terminal Connections
Screw terminal strips, Terminal area for solid conductors: 0.2 ... 4.0 mm2, Terminal area for flexible conductors: 0.2 ... 2.5 mm2, Accessible by opening cover
Screw terminal strips, Terminal area for solid conductors: 0.2 ... 4.0 mm2, Terminal area for flexible conductors: 0.2 ... 2.5 mm2, Accessible by opening cover
Housing Material
Polystyrene
Polystyrene
Protection Rating
IP 66
IP 66
Dimensions (W x H x D)
94 x 94 x 57 mm (3.7 x 3.7 x 2.24 in.)
94 x 94 x 57 mm (3.7 x 3.7 x 2.24 in.)
Weight
0.44 lbs (0.2 kg)
0.66 lbs (0.3 kg)
Certifications
CE
CE
Electromagnetic Compatibility
EN 61326-1, Emission: Class A, FCC Class A
EN 61326-1, Emission: Class A, FCC Class A
Integrated Overvoltage Protection
According to EN 61326-1 enhanced overvoltage protection for the entire system
According to EN 61326-1 enhanced overvoltage protection for the entire system
Connection Medium Cable
IQ Sensor Net cable SNCIQ or SNCIQ/UG (underground cable with additional PVC coating): ­ 2-wire with shield; 2 x 0.75 mm2; Filler cord for easy connection of shield: 0.75 mm2; pressure resistant to 10 bar
IQ Sensor Net cable SNCIQ or SNCIQ/UG (underground cable with additional PVC coating): ­ 2-wire with shield; 2 x 0.75 mm2; Filler cord for easy connection of shield: 0.75 mm2; pressure resistant to 10 bar
Connection Characteristics
Energy and data transfer via 2 wire technique; resistant to reversed polarity; Comprehensive EMC shield control; cable topology within IQ Sensor Net system as required, e.g. in the form of a line, tree, star, multiple star; Total cable length: max. 250 m/273 yds
Energy and data transfer via 2 wire technique; resistant to reversed polarity; Comprehensive EMC shield control; cable topology within IQ Sensor Net system as required, e.g. in the form of a line, tree, star, multiple star; Total cable length: max. 250 m/273 yds
Warranty
3 years for defects of quality
3 years for defects of quality
Documentation & Tools

Documentation & Tools

Brochure

Guideline

Manual