Turb® 430 T Portable Turbidity Meter

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • US EPA 180.1 standard
  • Measuring range comprises 0.02 -1100 NTU/FNU with automatic measuring range switching 
  • AQA: Calibration interval setting and GLP-compliant documentation 
  • Stray light behavior according to pharmacopoeia 5.0 
  • Higly precise AMCO Clear® Standards 

The WTW Turb® 430 T Portable Turbidity Meter meets the requirements of nephelometric measurement at 90° stray light for drinking water with highest precision particularly suitable in the range < 1 NTU. It is therefore suitable for water analysis and control, fuel, cell cultures, food and beverage industries and health administration surveillance.

The measurement and automatic 3-point calibration runs menu-guided. The calibration takes place via an AMCO Clear® standard set (0.02-10-1000 NTU). Up to 1000 data sets including sample ID numbers can be stored and later put out GLP-compliant via the PC software LSdata.

The quality assurance of the measured results is supported by calibration interval setting with documentation. This makes the WTW Turb® 430 T Portable Turbidity Meter not only a portable instrument – also available in a practical field set - but also a precise and reliable benchtop meter for applications of up to 1100 NTU/FNU with optimized data administration!

AMCO Clear® standards 

Polymer calibration standards resist against Formazine by notably higher accuracy and stability without drifting, which significantly increases the measuring accuracy:

  • Manufacturing tolerance of only ±1% for highest result accuracy 
  • Long-term stable particle distribution and size 
  • No health hazard 
  • Easy to dispose of N.I.S.T. traceability

2 versions:

  • WTW Turb® 430 T Portable Turbidity Meter Single Instrument (SKU: 600325)
  • WTW Turb® 430 T Portable Turbidity MeterField Set (SKU: 600326)
Specifications

Specifications

Specifications
Turb® 430 T Portable Turbidity Meter
Method
Nephelometrisch (90° Straylight)
Light Source
Tungsten
acc. to Standard Method
US-EPA 180.1
Measuring Range
0-1100 FNU/NTU
Resolution
0,01 for 0,00 -9,99; 0,1 for 10 – 99,90; 1 for 100 - 1100
Accuracy
0.01 NTU or +/- 2% of meas.value
Reproducability
< 0.5%
Calibration
Automatic, 3 Point
Calibration Protocol
yes
Calibration Interval
yes
Data Storage
1000 values
Response Time
Ca. 3 s
Cuvette
28 x 60 mm, 20 ml Sample Volume
Ident Number
yes
Firmware-Update
yes
Interface
RS 232, USB via Adapter (optional)
Operation Temp.
0... +50°C
Power Supply
4 Mignon (AA) > 3000 Measurements
Rech.Batt.
optional
Data Management GLP compliant
optional PC software LSdata
LabStation+ PC-Software LSdata
optional as small benchtop solution
Documentation & Tools