EXO Platform EXO pH & ORP Smart Sensor (Guarded)

SKU: 577611
Overview Industries & Applications Documentation & Tools ;
Overview

Overview

The EXO guarded pH & ORP Sensor is a digital smart sensor featuring welded titanium construction and wet-mateable connectors. Complete calibration in less than 15 minutes using EXO's suite of smart sensors and intuitive Kor Software.

For unguarded version, please see our EXO pH &ORP Unguarded Smart Sensor.

Product Features
  • 0 to 14 unit measurement range
  • T63<3 sec response time for pH, T63<5 response time for ORP
  • ±0.1 pH unit accuracy within ±10°C of calibration temperature
  • ±20 mV ORP unit accuracy in Redox standard solutions

Note: This guarded model is for sampling applications, not for use in an EXO2 or EXO3 system with a central wiper installed. For unguarded version, please see our EXO pH &ORP Smart Sensor (Unguarded).

Compact and Accurate
The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.

Smart Probes
All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites. Smart sensors are auto-recognized from any port of an EXO sonde making sensor payloads interchangeable and completely customizable.

Smart Ports
Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.

Designed for Use with EXO Multiparameter Sondes

  • EXO1 sonde has 4 ports and a smaller diameter
  • EXO2 sonde has 7 ports for the ultimate monitoring platform
  • EXO3 sonde has 5 ports for a lower cost option using the central wiper
  • EXO2s sonde offers the same features as the EXO2, but without the battery compartment
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure