IQ Sensor Net IQ Sensor Net MIQ/WL PS Wireless Module

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features

The WTW IQ Sensor Net MIQ/WL PS Wireless Module is a modular plug-and-play system that allows you to monitor the water quality in your wastewater system wirelessly, continuously and accurately.

  • Easy installation - modules are pre-configured in pairs (primary and secondary)
  • Expandable network - up to eight primary radio modules per IQ network
  • Reliable communication with secure data transfer
  • Compatible with IQ SensorNet System 282/284 and System 2020 XT

Improve operational efficiency with continuous data.  With an easily scalable solution, the WTW IQ Sensor Net MIQ/WL PS Wireless Module allows for the 282/284 or 2020 XT system to communicate without cables. 

The MIQ/WL can transmit data up to 100 meters (328 feet) with each primary module being able to communicate with any number of secondary modules.

The MIQ/WL makes installation easy, reduces cable/conduit requirements and allows you to measure in challenging locations where cable runs may be difficult.

Get the measurement you need in the location you need it with the WTW IQ Sensor Net MIQ/WL PS Wireless Module.

Additional features:

  • Software tool monitors signal strength (for use with the 2020 XT only)
  • Uses omni-antenna radio technology with 2.4 GHz ISM band transmission
  • Radio module has integrated power supply (110-240 VAC or 24 VDC)
  • Integrated power supply provides 7 Watts, which can power most sensors. Additional power supply modules available as needed
  • Includes (3) IQ SensorNet connections
  • 3-year warranty on modules

2 versions:

  • MIQ/WL PS (SKU: 480 023Y)
  • MIQ/WL PS Set (SKU: 480 025Y)
Specifications

Specifications

Specifications
MIQ/WL PS
MIQ/WL PS Set
Certifications
cETL (conforms with relevant UL and Canadian standards), CE
ETL, cETL (conforms with relevant UL and Canadian standards), CE
Connectivity / Communications
2.4 GHz ISM band with a maximum range of 100 m (328 ft) minimum distance 5 m (16.4 ft)
Radio transmission Class 1; 2.4 GHz ISM band with a maximum range of 100 m (328 ft)
Connector
Screw terminal strips; terminal area for solid connectors 0.2 to 4.0 mm for flexible connectors 0.2 to 2.5 mm; accessible through cover Used for connecting sensors or as an input/output or for looping through/branching of the IQ SensorNet cable
Screw terminal strips; terminal area for solid connectors 0.2 to 4.0 mm for flexible connectors 0.2 to 2.5 mm; accessible through cover Used for connecting sensors or as an input/output or for looping through/branching of the IQ SensorNet cable
Equipment used with
282/284 and 2020 XT
282/284 and 2020 XT
Operating Temperature
-4 to 131 °F (-20 to 55 °C)
-4 to 131 °F (-20 to 55 °C)
Power
Integrated 100 to 240 VAC (50 or 60 Hz) 24 V AC DC
via IQ SensorNet 100 to 240 VAC (50/60 Hz), 24 V AC/DC
Storage Temperature
-13 to 149 °F (-25 to 65 °C)
-13 to 149 °F (-25 to 65 °C)
Warranty
3 years
3 years
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.